Output:
- Up to 1.5 kW (2 HP) shaft power
- Motor voltage: 3x0...230V
Input voltage:
- 1 x 115-230V
- Sinusoidal line current
Control Performance is characterised by:
- I/O's
- Serial link
- Application software
- Shaft performance
Standards:
- UL 508c, CE (EN50178, EN50081-2, EN50082-2, EN61000-3-2, EN61000-3-3, EN 50081-1,
EN 5 0082-1)
- FCC part 15 subpart B section 15.107B and 15.109B for unintended radiators, Class A digital
Mechanical Size:
- Example: 250W shaft power at 40°C (104°F) ambient temperature: width: <160mm,
height: <145mm, depth: < 100mm
Protection degree:
- Up to IP 21 (NEMA 1)
|