Danfoss Logo
Home News Sitemap Drives Worldwide
Info Email
Low Power Drives
Benefits
Products
    Multi Voltage
    Motor or Wall Mounted
    US Platform
    EU Platform
Applications
News/literature
How to contact

Products

Basic characteristics:

Power range 100 W – 2.2 kW (1/8 - 3 HP) shaft power
Single-phase input:   115/230 V, 230 V or 115 - 230 V at 50/60 Hz
3-phase output
Functionality adapted to suit individual requirements (no unnecessary functionality)
Hardware configured to meet individual demands (integrated, actuator mounted or as stand-alone drive)
Conformance to applicable standards (UL, IEEE, CE….)
Search Danfoss.com