Output:
- Up to 2.2 kW (3 HP) shaft power
- Motor voltage: 3x0...230V
Input voltage:
- 1 x 230V, 115V / 230V or 115-230V
- Sinusoidal line current
Control Performance is characterised by:
- I/O's
- Serial link
- Application software
- Shaft performance
Standards:
- UL 508c
- FCC part 15 subpart B section 15.107B and 15.109B for unintended radiators, Class A digital
Mechanical Size:
- Example: 1100W shaft power at 40°C (104°F) ambient temperature: width: < 220 mm,
height: < 160mm, depth: < 90mm
Protection degree:
- Up to IP 21 (NEMA 1)
|